IESNA:LM-63-2002
[TEST]P940279
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-735-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16699
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2225.3 2051.9 1893.9 1746.8 1626.7 1575.3 1572.6 1599.7 1671.9 1825.3
2064.6 2344.4 2660.4 3007 3297.7 3560.4 3804.1 4074.1 4294.3 4530.9
4822.4 5014.7 5156.5 5338.8 5600.6 6131.4 6924.9 7924.3 8748.5 8639.2
7087.4 3800.5 1239.5 526.3 205.8 67.7 0
2225.3 2064.6 1907.5 1758.5 1638.5 1578.9 1579.8 1605.1 1676.4 1828
2062.8 2330.9 2647.7 2998.9 3290.5 3556.8 3795.1 4050.6 4280.8 4518.2
4804.4 5025.6 5178.1 5308.1 5578.9 6077.2 6831.9 7832.2 8714.2 8618.5
7221.9 4013.6 1425.4 548 230.2 82.1 0
2225.3 2070 1919.2 1776.6 1657.4 1589.7 1580.7 1596.9 1652 1768.5
1968 2236.1 2545.7 2877 3189.4 3470.1 3704.8 3919.7 4146.3 4404.5
4691.5 5001.2 5253.9 5449.8 5689.1 6094.4 6745.3 7725.7 8841.4 9289.2
8261 5363.2 2137.7 955.1 421.6 150.8 0
2225.3 2067.3 1930.1 1796.5 1680 1612.3 1592.4 1604.2 1642.1 1727.8
1889.4 2118.7 2392.3 2691.1 2998 3319.4 3625.4 3882.7 4124.6 4389.1
4710.5 5031.9 5324.4 5587.1 5892.2 6274 6869.9 7843 9324.4 10782.3
10756.2 7941.4 4043.4 1909.3 882.9 302.4 0
2225.3 2080.8 1956.2 1840.7 1735.1 1660.1 1632.2 1637.6 1666.5 1729.7
1844.3 2020.3 2255.9 2508.7 2775 3089.2 3454.8 3836.6 4174.3 4523.6
4861.3 5237.7 5634.9 6012.3 6434.7 6967.3 7717.5 8822.5 10587.3 12811.7
13610.6 10625.3 6904.2 3543.3 1534.7 477.5 0
2225.3 2079 1964.4 1848.8 1745 1666.5 1634.9 1642.1 1670.1 1731.5
1834.4 2005.9 2232.5 2481.6 2741.6 3048.6 3417.8 3806 4161.6 4527.2
4874.8 5250.3 5647.5 6045.7 6488 7037.8 7787 8877.5 10589.1 12763.8
13604.3 10785 6874.4 3488.2 1501.3 460.4 0
2225.3 2098 1994.2 1898.5 1808.2 1736 1699 1692.6 1719.7 1774.8
1863.3 1999.6 2172.9 2381.4 2639.6 2933.9 3316.7 3745.5 4214 4712.3
5213.3 5706.2 6171.1 6623.4 7101.9 7641.7 8251 9003 9967.2 10879.8
10321 7256.2 3109.9 990.3 357.5 87.6 0
2225.3 2121.4 2039.3 1968.9 1902.1 1843.4 1805.5 1787.4 1799.2 1847
1924.6 2025.7 2159.4 2345.3 2599 2920.4 3304.9 3747.3 4227.5 4716.8
5182.6 5627.7 6051.1 6459.1 6826.5 7147 7398.9 7540.6 7423.2 6534.9
4154.4 1453.4 570.5 327.7 162.5 56 0
2225.3 2153.9 2098.9 2051.9 2010.4 1969.8 1944.5 1936.4 1944.5 1976.1
2029.4 2105.2 2218 2391.4 2622.5 2915.9 3270.6 3671.4 4080.4 4479.4
4846.8 5210.6 5512.1 5779.3 5975.2 6072.7 6036.6 5752.3 4973.2 3350.1
1385.7 594.9 407.1 286.2 183.3 79.4 0
2225.3 2185.5 2159.4 2140.4 2122.3 2108.8 2106.1 2117.8 2142.2 2186.4
2245.1 2322.8 2428.4 2588.2 2793.1 3063 3395.2 3769.8 4162.5 4570.6
4984.9 5393.9 5773 6099.8 6358.9 6460 6264.1 5509.4 3906.2 1762.1
730.3 467.6 331.3 226.6 148 67.7 0
2225.3 2231.6 2235.2 2245.1 2255.9 2272.2 2296.6 2338.1 2395 2467.2
2560.2 2673.9 2831.9 3052.2 3340.1 3689.5 4084.9 4503.8 4938.9 5374.9
5807.3 6231.6 6630.6 6904.2 6957.4 6672.2 5914.8 4576 2647.7 992.1
512.8 354.8 245.5 151.7 90.3 32.5 0
2225.3 2244.2 2260.5 2287.5 2311 2339 2376.9 2423 2487 2564.7
2657.7 2778.6 2938.4 3148.8 3403.3 3700.3 4026.2 4367.5 4721.3 5068
5399.3 5727.9 6006.8 6165.7 6097.1 5718.9 4956.9 3780.7 2154.8 817
436 297 205.8 123.7 67.7 19 0
2225.3 2258.7 2292.1 2328.2 2367.9 2402.2 2449.1 2502.4 2558.4 2633.3
2716.3 2810.2 2932.1 3084.7 3262.5 3462 3679.6 3903.4 4132.7 4349.4
4552.5 4716.8 4801.7 4733.1 4455 3925.1 3193 2312.8 1313.5 603
367.4 260 184.2 120.1 71.3 24.4 0
2225.3 2275.8 2334.5 2395 2447.3 2488 2532.2 2566.5 2592.7 2617.9
2636 2649.5 2662.2 2668.5 2658.6 2614.3 2533.1 2434.7 2338.1 2196.4
1964.4 1667.4 1381.2 1142.9 947.9 793.5 673.4 579.6 500.1 432.4
363.8 304.2 247.4 185.1 118.3 43.3 0
2225.3 2301.1 2376 2449.1 2498.8 2531.3 2548.4 2554.8 2541.2 2517.7
2483.4 2432.9 2350.7 2244.2 2110.6 1962.6 1818.1 1680 1543.7 1406.5
1267.4 1141.1 1032.7 926.2 833.2 752 684.3 625.6 568.7 511.9
445.1 381 306.9 229.3 134.5 53.3 0
2225.3 2322.8 2416.6 2483.4 2525 2538.5 2530.4 2515.9 2482.5 2434.7
2356.2 2233.4 2092.6 1958 1854.2 1768.5 1672.8 1562.6 1449.8 1344.2
1258.4 1212.4 1145.6 1053.5 965.9 886.5 806.1 727.6 658.1 591.3
514.6 430.6 333.1 235.6 137.2 65.9 0
2225.3 2340.8 2441 2503.3 2525.9 2518.6 2505.1 2474.4 2419.3 2333.6
2219.8 2098.9 1989.6 1893.9 1802.8 1713.4 1618.6 1518.4 1430.8 1364.9
1345.1 1339.7 1293.6 1217.8 1135.6 1051.7 950.6 851.3 759.2 681.6
605.7 521.8 438.7 338.5 236.5 122.8 0
2225.3 2359.8 2462.7 2517.7 2522.3 2503.3 2478.9 2432 2347.1 2243.3
2150.3 2073.6 1991.4 1895.8 1789.2 1684.5 1575.3 1472.4 1377.6 1323.4
1305.4 1281.9 1253.9 1206.1 1123 1040 967.7 900.9 849.5 792.6
721.3 645.5 563.3 466.7 365.6 217.6 0
2225.3 2371.5 2473.5 2514.1 2509.6 2481.6 2443.7 2378.7 2282.1 2195.5
2135 2076.3 2003.2 1908.4 1792.8 1660.1 1529.2 1405.6 1297.2 1249.4
1198.8 1164.5 1123.9 1037.2 951.5 885.6 830.5 790.8 759.2 709.6
660.8 586.8 503.7 422.5 326.8 194.1 0
2225.3 2376 2483.4 2517.7 2503.3 2473.5 2425.7 2341.7 2247.8 2178.3
2126.9 2073.6 2005 1917.4 1795.6 1645.7 1480.5 1332.4 1217.8 1160.9
1097.7 1040.9 960.5 864.8 791.7 735.7 691.5 654.5 614.8 568.7
534.4 463.1 377.3 308.7 237.4 119.2 0
2225.3 2389.6 2490.7 2519.5 2504.2 2469.9 2411.2 2326.4 2232.5 2167.5
2118.7 2060.1 1996 1902.1 1781.1 1632.2 1462.4 1295.4 1170.9 1086.9
1002.9 941.6 854.9 783.6 715 661.7 619.3 585.9 557.9 526.3
556.1 461.3 352.1 269 199.5 83.1 0
2225.3 2388.7 2492.5 2522.3 2506 2468.1 2415.7 2327.3 2230.7 2169.3
2118.7 2062.8 2000.5 1909.3 1791 1641.2 1470.6 1299.9 1167.2 1078.8
994.8 930.7 845.9 772.7 704.1 650 607.5 575 550.7 519.1
574.1 425.2 336.7 270.8 201.3 83.1 0
